For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-HOCHLEIST SCHALLDAE ALU - High-performance silencers-Aluminium
Bill of material
K-07401443
DES
Identifier
K-07401443
G
Thread
1 1/4
DF
Flow rate
6946 l/min bei 6 bar
L
226.0 mm
H
99.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.